,Model##other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Length##length##inches,Height##length##inches,Width##length##inches,Ventilation Air Connection Width##Length##Inches,Ventilation Air Connection Height##Length##Inches,Ventilation Air Connection Offset Top##Length##Inches,Ventilation Air Connection Offset Left##Length##Inches,Return Air Connection Width##Length##Inches,Return Air Connection Height##Length##Inches,Return Air Connection Offset Back##Length##Inches,Return Air Connection Offset Left##Length##Inches,Supply Air Connection Width##Length##Inches,Supply Air Connection Height##Length##Inches,Supply Air Connection Offset Front##Length##Inches,Supply Air Connection Offset Top##Length##Inches,Supply Air Connection Offset Left##Length##Inches,CTRL Duct Connection Protrusion##Length##Inches,CTRL Electrical Connection Offset Top##Length##Inches,CTRL Electrical Connection Offset Back##Length##Inches,CONST Electrical Connection Offset Left or Right Edge##Length##Inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Number of Poles##other##,Family Load Status##other##,Include Clearance##other##
"Size 07, 36"" Width",UAH??07,750,64,16.625,36,36.25,5.625,6.44,13.875,41,6.02,1.5,11.5,36.5,5.625,1.5,6.312,13.75,0.75,5.5,14,5.5,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 10, 36"" Width",UAH??10,1000,76,16.625,36,48.25,5.625,6.44,13.875,53,6.02,1.5,11.5,48.5,5.625,1.5,6.312,13.75,0.75,5.5,14,5.5,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 13, 36"" Width",UAH??13,1250,88,16.625,36,60.25,5.625,6.44,13.875,65,6.02,1.5,11.5,60.5,5.625,1.5,6.312,13.75,0.75,5.5,14,5.5,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 15, 36"" Width",UAH??15,1500,100,16.625,36,72.25,5.625,6.44,13.875,77,6.02,1.5,11.5,72.5,5.625,1.5,6.312,13.75,0.75,5.5,14,5.5,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 20, 40"" Width",UAH??20,2000,100,16.625,40,72.25,5.625,6.44,13.875,77,6.02,1.5,11.5,72.5,5.625,1.5,6.312,13.75,0.75,5.5,14,5.5,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1